??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
The Baker Company
Description
Biological Safety Cabinet, Class II Type B1,
Bill of material
Biological Safety Cabinet, Class II Type B1,
ORDERNO
Biological Safety Cabinet, Class II Type B1,
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CABINET_WIDTH
cabinet width
4.47395833333333
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
EXHAUST_COLLAR
exhaust collar
1
EXHAUST_FLOW_REQUIREMENTS__CFM_
exhaust flow requirements (cfm)
281
FAMILY_NAME
family name
HEIGHT
height
89 1/4"
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
The Baker Company
MASSUNIT
massunit
1
MODEL
model
NCB-D4
NET_WEIGHT
net weight
845 lbs
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POWER_CORD
power cord
14' cord, 20-amp plug
POWER_REQUIREMENTS
power requirements
115V-1 Phase, 60 Hz, 20 amps
RECEPTACLES
receptacles
2 GFCI on circuit breaker, 5 amp total
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WORK_PLANE_BASED
work plane-based
0
WORKSURFACE_DEPTH
worksurface depth
18 7/8"
WORKSURFACE_LENGTH
worksurface length
49 5/8"
NAME
name
Biological Safety Cabinet, Class II Type B1,
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions