??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Biodrier
Description
Biodrier Executive
Bill of material
Biodrier Executive
ORDERNO
Biodrier Executive
AIR_FILTER
air filter
Antibacterial H13 HEPA filter
AIR_FRESHENER
air freshener
Organic ocean breeze fragrance
AIR_SPEED
air speed
155 ms @1000 Watts
APPROVALS
approvals
CE, WEEE, GS, ETL, ROHS2, HACCP,
CIRCUIT_OPERATION
circuit operation
Infrared automatic, self adjusting
DECIBEL_RATING
decibel rating
58-80 dba @ 1 mtr
DIAGNOSTICS
diagnostics
Remote control check system – OPTIONAL
DISPLAY
display
Instructions and countdown
DRIP_PROOF
drip proof
IP33
DRYING_TIME
drying time
Under 10 seconds
FILTER_SENSOR
filter sensor
LED indicator when filter needs to be changed
FINISH
finish
Fireproof ABS, 94V0, PMMA, UV Coated
ISOLATION
isolation
Class II
MOTOR_THERMAL_PROTECTION
motor thermal protection
Auto Reseting Thermostat – turns unit off, 240V at 239°F (115°C)
MOTOR_TYPE
motor type
30000 rpm, 2 speed adjustable brushless motor
NET_WEIGHT
net weight
9kg
OPERATING_VOLTAGE
operating voltage
220-240Vac, 50-60 Hz
PACKAGING
packaging
Box Dimensions H 310 x L 725 x D 410mm
RATING_POWER
rating power
700W – 1000W
SHIPPING_WEIGHT
shipping weight
10kg
STERILIZATION
sterilization
Antibacterial UV – OPTIONAL
TIMING_PROTECTION
timing protection
20 seconds auto shut off
UNIT_SIZE
unit size
W 330 x H 670 x D 230mm
WATER_TANK
water tank
LED indicator when tank is full
WATER_TANK___FILTER_SECURITY
water tank & filter security
Sliding lock system, lock both with one touch
NAME
name
Biodrier Executive
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions