??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Biodrier
Description
Biodrier Business²
Bill of material
Biodrier Business²
ORDERNO
Biodrier Business²
AIR_FRESHENER
air freshener
Organic ocean breeze fragrance
AIR_SPEED
air speed
110 ms, 200m³h
APPROVALS
approvals
CE, WEEE, ETL
CIRCUIT_OPERATION
circuit operation
Infrared automatic, self adjusting
DECIBEL_RATING
decibel rating
78 dba @ 1 mtr
DISPLAY
display
LED – Countdown
DRIP_PROOF
drip proof
IP22
DRYING_TIME
drying time
Under 10 seconds
FILTER
filter
Antibacterial filter
FINISH
finish
Fireproof ABS, 94V0, PMMA, UV Coated
HEATER_ELEMENT
heater element
700W thermal protected
ISOLATION
isolation
Class I
MOTOR_TYPE
motor type
35000 rpm, IPC brushless DC
NET_WEIGHT
net weight
8.5kg
OPERATING_VOLTAGE
operating voltage
220-240Vac, 50 Hz
PACKAGING
packaging
Box Dimensions H 330 x W 735 x D 371mm
RATING_POWER
rating power
700W (heater off), 1400W (heater on)
SHIPPING_WEIGHT
shipping weight
10kg
TIMING_PROTECTION
timing protection
30 seconds auto shut off
UNIT_SIZE
unit size
W 300 x H 680 x D 250mm
NAME
name
Biodrier Business²
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions