??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Biodrier
Description
Biodrier BioLite
Bill of material
Biodrier BioLite
ORDERNO
Biodrier BioLite
AIR_SPEED
air speed
64 ms (140m³h)
APPROVALS
approvals
CE, WEEE,
CIRCUIT_OPERATION
circuit operation
Infrared automatic, self adjusting
DECIBEL_RATING
decibel rating
76 dba @ 1 mtr
DRIP_PROOF
drip proof
IP22
DRYING_TIME
drying time
Under 10 seconds
FINISH
finish
Die cast aluminium; whitesilverchrome
HEATER_ELEMENT
heater element
250W thermal protected
ISOLATION
isolation
Class I
MOTOR_TYPE
motor type
650W adjustable brush type
NET_WEIGHT
net weight
4kg
OPERATING_VOLTAGE
operating voltage
220-240Vac, 50 Hz
PACKAGING
packaging
Box Dimensions H 213 x W 305 x D 277mm
RATING_POWER
rating power
650W (heater off), 900W (heater on)
SHIPPING_WEIGHT
shipping weight
5kg
TIMING_PROTECTION
timing protection
60 seconds auto shut off
UNIT_SIZE
unit size
W 240 x H 268 x D 176mm
NAME
name
Biodrier BioLite
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions