??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
ALFA PLASTIC
Description
Bimetallic Thermostat with single contact
Bill of material
THR3
ORDERNO
VAR125VAC_RESISTIVE_LOAD__IND__COS_PHI_0_6_
125vac resistive load (ind. cos phi 0.6)
VAR250VAC_RESISTIVE_LOAD__INDUCTIVE_LOAD_
250vac resistive load (inductive load)
10 (1.6)
CASING
casing
CONFORMITY
conformity
CE – UL File n.E348803
CONTACT_FUNCTION
contact function
CONTACT_RESISTANCE
contact resistance
10
CONTACT_TYPE
contact type
Snap action
DIMENSIONS_HXWXD
dimensions hxwxd
DIN_RAIL_BRACKET
din rail bracket
ELECTRICAL_CONNECTIONS
electrical connections
HYSTERESIS
hysteresis
7
INSTALLATION_POSITION
installation position
MAX__SWITCHING_CURRENT
max. switching current
MAX__SWITCHING_POWER_IN_VDC
max. switching power in vdc
30
MOUNTING
mounting
Clip for mounting on DIN rail 35 mm EN50022
OPERATING_TEMPERATURE
operating temperature
-25+80 (-13+176)
PRECISION
precision
±4
PROTECTION_DEGREE_EN60529
protection degree en60529
IP20
SERVICE_LIFE
service life
STORAGE_TEMPERATURE
storage temperature
-45+80 (-49+176)
TEMPERATURE_SENSOR_TYPE
temperature sensor type
Thermostatic bimetal
TEMPERATURE_SETTING_RANGE
temperature setting range
WEIGHT
weight
48
NAME
name
VAR125VAC_RESISTIVE_LOAD__INDUCTIVE_LOAD_
125vac resistive load (inductive load)
DIN_RAIL_BLACKET
din rail blacket
ELECTTRICAL_CONNECTIONS
electtrical connections
DIMENSIONS_HXLXP
dimensions hxlxp
MAX_SWITCHING_CURRENT
max.switching current
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions