??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ALFA PLASTIC
Description
Bimetallic Thermostat Fixed Set
Bill of material
THRF05
ORDERNO
VAR120VAC_RESISTIVE_LOAD__INDUCTIVE_LOAD_
120vac resistive load (inductive load)
10 (2.0)
VAR240VAC_RESISTIVE_LOAD__INDUCTIVE_LOAD_
240vac resistive load (inductive load)
CASING
casing
PA6; UL94 VO self-estinguishing; light grey RAL 7035
CONFORMITY
conformity
CE
CONTACT_FUNCTION
contact function
CONTACT_RESISTANCE
contact resistance
CONTACT_TYPE
contact type
Snap action
DIMENSIONS_HXWXD
dimensions hxwxd
43x27x35
DIN_RAIL_BRACKET
din rail bracket
GUIDADINPL
ELECTRICAL_CONNECTIONS
electrical connections
2-pole terminal for 2.5 mm² wire
INSTALLATION_POSITION
installation position
variable
MAX_SWITCHING_POWER_IN_VDC
max switching power in vdc
30
MOUNTING
mounting
Clip for mounting on DIN rail 35 mm EN50022
OPERATING_TEMPERATURE
operating temperature
-40+80 (-40+176)
PRECISION
precision
±4
PROTECTION_DEGREE_EN60529
protection degree en60529
IP20
SERVICE_LIFE
service life
100.000
STORAGE_TEMPERATURE
storage temperature
-45+80 (-49+176)
TEMPERATURE_SENSOR_TYPE
temperature sensor type
Thermostatic bimetal
TEMPERATURE_SET__HYSTERESIS_
temperature set (hysteresis)
WEIGHT
weight
35
NAME
name
VAR240VAC_RESISTIVE_LOAD__INDUSTIVE_LOAD_
240vac resistive load (industive load)
CONTACT_RESISTENCE
contact resistence
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions