??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FloAire
Description
BI-FA - General Duty
Bill of material
BI-FA - General Duty
ORDERNO
BI-FA - General Duty
ALTITUDE
altitude
0
ALWAYS_VERTICAL
always vertical
1
AMBIENT_TEMPERATURE
ambient temperature
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BHP
bhp
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
31.750
D_10
d_10
11.312
D_12
d_12
13
D_13
d_13
14.375
D_15
d_15
15.750
D_16
d_16
17.625
D_18
d_18
19.375
D_20
d_20
21.250
D_22
d_22
23.625
D_24
d_24
26
D_27
d_27
28.625
D_30
d_30
31.750
D_33
d_33
34.875
D_36
d_36
38.625
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DISCHARGE_VELOCITY
discharge velocity
0
E
e
23.625
E_10
e_10
8.250
E_12
e_12
9.875
E_13
e_13
10.750
E_15
e_15
12.000
E_16
e_16
13.125
E_18
e_18
14.500
E_20
e_20
15.750
E_22
e_22
17.625
E_24
e_24
19.375
E_27
e_27
21.250
E_30
e_30
23.625
E_33
e_33
26
E_36
e_36
28.750
EXHAUST_FAN_HP
exhaust fan hp
0
EXHAUST_FAN_TIP_SPEED
exhaust fan tip speed
0
EXHAUST_STATIC_PRESSURE
exhaust static pressure
0
FAMILY_NAME
family name
FREQUENCY
frequency
0
FULL_LOAD_CURRENT
full load current
0
G
g
43.312
G_10
g_10
15.250
G_12
g_12
20.062
G_13
g_13
20.062
G_15
g_15
20.062
G_16
g_16
22
G_18
g_18
22
G_20
g_20
28
G_22
g_22
28
G_24
g_24
32
G_27
g_27
32
G_30
g_30
43.312
G_33
g_33
43.312
G_36
g_36
43.438
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL
material
MAX_OVERLOAD_PROTECTION
max overload protection
0
MIN_CIRCUIT_AMPACITY
min circuit ampacity
0
MODEL
model
O
o
31.750
O_2
o/2
15.875
O_10
o_10
11
O_12
o_12
12.438
O_13
o_13
14.375
O_15
o_15
15.875
O_16
o_16
17.375
O_18
o_18
19.375
O_20
o_20
21.250
O_22
o_22
23.625
O_24
o_24
26
O_27
o_27
28.625
O_30
o_30
31.750
O_33
o_33
35
O_36
o_36
38.750
OMNICLASS_NUMBER
omniclass number
23.75.35.17.27
OMNICLASS_TITLE
omniclass title
Centrifugal Fans
PART_TYPE
part type
0
PHASE
phase
1
PITCHHEIGHT
pitchheight
0
PITCHWIDTH
pitchwidth
12.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RPM
rpm
0
SCROLL_ROTATION
scroll rotation
180
SHARED
shared
0
SUPPORT_RAIL_HEIGHT
support_rail_height
10
SUPPORT_RAILS
support_rails
0
TAG
tag
TOTAL_EXHAUST_AIR_FLOW
total exhaust air flow
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_BASE_HEIGHT
unit_base_height
0
UNIT_SIZE
unit_size
30
URL
url
VOLTAGE
voltage
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
BI-FA - General Duty
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions