??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Şirket
BVN
Açıklama
BGK Isı Geri Kazanım Cihazı
Malzeme listesi
BGK 200
ORDERNO
A
a
AIR_FLOW
air flow
ALWAYS_VERTICAL
always vertical
1
B
b
C
c
CAPACITOR
capacitor
CLASSIFICATION
classification
0
COST
cost
0
CURRENT_X2
current x2
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
IGK
DESIGN_OPTION
design option
-1
E
e
ELECTRICAL_HEATER
electrical heater
F
f
FREQUENCY
frequency
50
G
g
61.250
H
h
375
HOST
host
0
INSULATION_CLASS
insulation class
F
MANUFACTURER
manufacturer
Bahçıvan Elektrik Motor San. ve Tic. Ltd. Şti.
MASSUNIT
massunit
1
MODEL
model
BGK
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
4
POWER_X2
power x2
PROTECTION_CLASS
protection class
44
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_PRESSURE_LEVEL_DB_A_
sound pressure level db(a)
SPEED___D_D__
speed ( d/d )
URL
url
http://www.bahcivanmotor.com.tr/index.php
VERSION
version
2019
VOLTAGE
voltage
230.000
VOLTAGE_OF_ELECTRICA_HEATER
voltage of electrica heater
380
WEIGHT
weight
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions