??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Schneider
Description
best wood TOP 160
Bill of material
HF TOP 160-Best wood TOP
ST
Standard
EN 13171
D
Density
160 kg/m^3
V
Variant
Tongue and Groove
T
Thickness
mm
L
Length
2000 mm
W
Width
580 mm
LODDEST
LOD Destination
LODLEVEL
LOD Level
PI
Product Information
Link
PI1
Product Information
Link
C
Certificate
Link
NV
Nominal value of thermal conductivity λD
0,041 W/m K
RV
Rated value of thermal conductivity λB
0,043 W/m K
FB
Fire behavior according to DIN EN 13501-1
E
MC
Material class according to DIN 4102-1
B2
FD
Full declaration
Wood fibers, PMDI gluing, paraffin, latex
PM
Production method
Dry process
CS
Compressive stress at 10% compression
≥ 130 kPa
TSP
Tensile strength perpendicular to the plate plane
≥ 25 kPa
ME
Modulus of elasticity E (d)
≥ 2,00 N/mm^2
WDR
Water vapor diffusion resistance coefficient μ
3
LRF
Length-related flow resistance
> 100 kPa*s/m^2
STW
Short term water intake
< 1,0 kg/m^2
SHC
Specific heat capacity
2100 J/(kg*K)
NIB
Name insulation board
WF-EN13171-T4-DS(70)2-CS(10\Y)100-TR20-WS 1,0-AF75-MU3
WCN
Waste code numbers according to AVV
0030105, 170201
BP
Bottom plate (EN 14964)
SB.H for 60- 140 mm
Preview - Generation
Previsualización
Formatos
Fichas
3D
Dimensión
2D

Embedded user actions