??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AB&I Foundry
Description
Bends
Bill of material
Standard
ORDERNO
Standard
A_
a'
3.500
ALWAYS_VERTICAL
always vertical
1
ANGLE
angle
90
B
b
3.000
CERTIFICATIONS
certifications
http://www.abifoundry.com/upl/downloads/catalog/products/certificate-of-compliance-ab-i-foundry-2014-68cfe410.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIA_B
dia b
3.940
DIA_B_CUT
dia b-cut
3.920
DIA_B_2
dia b/2
1.480
DIA_J
dia j
4.300
DIA_J_2
dia j/2
1.650
E_
e'
7.500
G
g
8
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
LEED_AND_SUSTAINABILITY
leed and sustainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
LOOKUP_TABLE_NAME
lookup table name
AB & I SV Tapped Closet Bends (4inch Spigot, 3.5inch on Rise)
LOSS_METHOD
loss method
1
MAIN_NOMINAL_DIAMETER
main nominal diameter
4.000
MAIN_NOMINAL_RADIUS
main nominal radius
2.000
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
5
R_
r'
4
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.abifoundry.com/upl/downloads/catalog/products/submittal-service-weight-hub-spigot-sv-d4879e10.pdf
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://www.abifoundry.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2016
WEIGHT
weight
0.000
WORK_PLANE_BASED
work plane-based
0
WT
wt
0.000
X_
x'
9.000
Y1
y1
3.000
Y2
y2
3.000
NAME
name
AB _ I SV Tapped Closet Bends (4inch Spigot, 3.5inch on Rise)
A
a
2.750
C
c
7.750
CENTER_TO_END
center to end
5.000
D
d
7.000
K_COEFFICIENT_TABLE
k coefficient table
Regular 45, 90 and 180 Elbow
NOMINAL_DIAMETER
nominal diameter
2
NOMINAL_RADIUS
nominal radius
1
R
r
2.500
ANGLE1
angle1
90
E
e
6.000
F
f
11.500
VENT_DIA_B
vent dia b
1.960
VENT_DIA_J
vent dia j
2.300
VENT_NOMINAL_DIAMETER
vent nominal diameter
2
VENT_NOMINAL_RADIUS
vent nominal radius
1
X
x
5.250
BIG_DIA_B
big dia b
2.960
BIG_DIA_B_2
big dia b/2
1.970
BIG_DIA_J
big dia j
3.300
BIG_DIA_J_2
big dia j/2
2.150
MAIN_NOMINAL_DIAMETER1
main nominal diameter1
4
MAIN_NOMINAL_DIAMETER2
main nominal diameter2
3.000
MAIN_NOMINAL_RADIUS1
main nominal radius1
2
MAIN_NOMINAL_RADIUS2
main nominal radius2
1.500
SMALL_DIA_B
small dia b
1.960
SMALL_DIA_B_2
small dia b/2
1.480
SMALL_DIA_J
small dia j
2.300
SMALL_DIA_J_2
small dia j/2
1.650
PIPE_NOMINAL_DIAMETER
pipe nominal diameter
3.000
PIPE_NOMINAL_RADIUS
pipe nominal radius
1.500
J
j
7
H
h
4
L
l
24.000
TAP_A_2
tap a/2
2.031
TAP_B
tap b
0.750
TAP_C_2
tap c/2
2.562
TAP_D
tap d
1.188
TAP_E
tap e
1.312
TAP_H_2
tap h/2
1.750
TAP_NOMINAL_DIAMETER
tap nominal diameter
3.500
TAP_NOMINAL_RADIUS
tap nominal radius
1.750
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions