??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AB&I Foundry
Description
Bends
Bill of material
Standard
ORDERNO
ALWAYS_VERTICAL
always vertical
1
B
b
1.500
BIG_DIA_B
big dia b
BIG_DIA_B_2
big dia b/2
BIG_DIA_J
big dia j
BIG_DIA_J_2
big dia j/2
BIG_DIA_M_2
big dia m/2
BIG_N
big n
CERTIFICATIONS
certifications
http://www.abifoundry.com/upl/downloads/catalog/products/certificate-of-compliance-ab-i-foundry-2014-68cfe410.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
E
e
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
LEED_AND_SUSTAINABILITY
leed and sustainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
LOOKUP_TABLE_NAME
lookup table name
LOSS_METHOD
loss method
1
MAIN_NOMINAL_DIAMETER1
main nominal diameter1
MAIN_NOMINAL_DIAMETER2
main nominal diameter2
MAIN_NOMINAL_RADIUS1
main nominal radius1
MAIN_NOMINAL_RADIUS2
main nominal radius2
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
R
r
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SMALL_DIA_B_2
small dia b/2
SMALL_DIA_J_2
small dia j/2
SMALL_DIA_M_2
small dia m/2
SMALL_N
small n
SPECIFICATIONS
specifications
http://www.abifoundry.com/upl/downloads/catalog/products/no-hub-submittal-e4679cf6.pdf
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://www.abifoundry.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2016
W
w
WEIGHT
weight
WORK_PLANE_BASED
work plane-based
0
WT
wt
NAME
name
ANGLE
angle
90
CENTER_TO_END
center to end
DIA_B
dia b
DIA_B_2
dia b/2
DIA_J
dia j
DIA_J_2
dia j/2
DIA_M_2
dia m/2
N
n
0.250
NOMINAL_DIAMETER
nominal diameter
NOMINAL_RADIUS
nominal radius
SMALL_DIA_B
small dia b
SMALL_DIA_J
small dia j
ANGLE1
angle1
90
BB
bb
F
f
G
g
H
h
MAIN_NOMINAL_DIAMETER
main nominal diameter
MAIN_NOMINAL_RADIUS
main nominal radius
VENT_DIA_B
vent dia b
VENT_DIA_B_2
vent dia b/2
VENT_DIA_J
vent dia j
VENT_DIA_J_2
vent dia j/2
VENT_DIA_M_2
vent dia m/2
VENT_N
vent n
0.250
VENT_NOMINAL_DIAMETER
vent nominal diameter
VENT_NOMINAL_RADIUS
vent nominal radius
CUT_DIA_B
cut dia b
A
a
TAP_DIA_J
tap dia j
TAP_NOMINAL_DIAMETER
tap nominal diameter
TAP_NOMINAL_RADIUS
tap nominal radius
HEEL_DIA_B_2
heel dia b/2
HEEL_DIA_J_2
heel dia j/2
HEEL_DIA_M_2
heel dia m/2
HEEL_N
heel n
HEEL_NOMINAL_DIAMETER
heel nominal diameter
HEEL_NOMINAL_RADIUS
heel nominal radius
IPS_2
ips/2
TAP_DIA_C_2
tap dia c/2
TAP_E
tap e
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions