??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Materia
Description
Benches
Bill of material
a_1
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
ELECTRICAL_OUTLET
electrical outlet
FABRIC
fabric
FAMILY_NAME
family name
FRAME_COLOR
frame color
HEIGHT
height
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_1300
seat 1300
SEAT_2000
seat 2000
SHARED
shared
0
TABLE_SOFT_1300
table soft 1300
TABLE_SOFT_2000
table soft 2000
TABLETOP_FINISH
tabletop finish
TABLETOP_HARD
tabletop hard
TABLETOP_HARD_2000
tabletop hard 2000
TRAY
tray
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
D
d
H
h
SH
sh
W
w
NAME
name
LAMINAT
laminat
OUTLET
outlet
WOOD
wood
LEGS_MATERIAL
legs material
SEAT_MATERIAL
seat material
TYPES
types
BIG_CORNER_FABRIC
big corner fabric
BIG_STRAIGHT_FABRIC
big straight fabric
CORNER
corner
SMALL_CORNER_FABRIC
small corner fabric
SMALL_STRAIGHT_FABRIC
small straight fabric
STRAIGHT
straight
TABLE
table
TABLE_ARM_COLOR
table arm color
TABLETOP_WHITE
tabletop white
TABLE_TOP_MATERIAL
table top material
HEXAGON
hexagon
HEXAGON_COLOR
hexagon color
OCTAGON
octagon
OCTAGON_COLOR
octagon color
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions