??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FairWeather Site Furnishings
Description
bench_TE-1
Bill of material
bench_TE-1
ORDERNO
bench_TE-1
VAR4__SURFACE
4'-surface
0
VAR5__SURFACE
5'-surface
0
VAR6__SURFACE
6'-surface
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2040500
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Terrace Bench, 4' TE-1, Free Standing
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
25.750
HOST
host
0
KEYNOTE
keynote
LENGTH
length
48.000
LENGTH_4__0_
length 4'-0"
1
LENGTH_5__0_
length 5'-0"
0
LENGTH_6__0_
length 6'-0"
0
MANUFACTURER
manufacturer
FairWeather Site Furnishings
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
TE-1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fairweathersf.com
WIDTH
width
18.44140625
WORK_PLANE_BASED
work plane-based
0
NAME
name
bench_TE-1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions