??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HUDEVAD RADIATOR DESIGN
Description
Bench Radiators
Bill of material
Hudevad Consilio
ORDERNO
Hudevad Consilio
ACCESSIBILITYPERFORMANCE
accessibilityperformance
ALWAYS_VERTICAL
always vertical
1
ANBORINGER
anboringer
ANBORINGIND
anboringind
1
ANBORINGINDID
anboringindid
A
ANBORINGUD
anboringud
3
ANBORINGUDID
anboringudid
B
ASSEMBLY_CODE
assembly code
D3050
ASSEMBLY_DESCRIPTION
assembly description
Terminal & Package Units
ASSETIDENTIFIER
assetidentifier
ASSETTYPE
assettype
AUTHOR
author
BARCODE
barcode
BODYMASS
bodymass
0
CATEGORY
category
CIRCUIT_NUMBER
circuit number
CLASSIFICATION
classification
0
CODEPERFORMANCE
codeperformance
COLOR
color
COLORED_METAL_1
colored metal 1
COLORED_METAL_2
colored metal 2
COMMENTS
comments
CONNECTIONSUBTYPE
connectionsubtype
CONNECTIONTYPE
connectiontype
CONSTITUENTS
constituents
CONVECTORTYPE
convectortype
COPYRIGHT
copyright
Hudevad A/S
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
228
DESCRIPTION
description
Slidstærke kvalitetsmaterialer og et design med fokus på detaljer gør Consilio til mere end en varmekilde.
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
ENERGYSOURCE
energysource
EXPECTEDLIFE
expectedlife
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
FLOWCONDITION
flowcondition
GRADE
grade
HEATTRANSFERDIMENSION
heattransferdimension
HEATTRANSFERMEDIUM
heattransfermedium
HEIGHT
height
426.300
HOST
host
None
IFCEXPORTAS
ifcexportas
IFCEXPORTTYPE
ifcexporttype
IN_LOCATION___HEIGHT
in location - height
376.300
IN_LOCATION___LENGTH
in location - length
0.500
IN_LOCATION___WIDTH
in location - width
114
IN_ROT_XZ
in rot xz
0
INNERDIAMETER
innerdiameter
0
INSTALLATIONDATE
installationdate
KEYNOTE
keynote
LEGHEIGHT
legheight
0
LENGTH
length
810.000
MANUFACTURER
manufacturer
Hudevad A/S
MANUFACTURERURL
manufacturerurl
MARK
mark
1
MASSFLOWRATE
massflowrate
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Consilio
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
MOVES_WITH_NEARBY_ELEMENTS
moves with nearby elements
0
NAME
name
Hudevad Consilio
NBSDESCRIPTION
nbsdescription
NBSREFERENCE
nbsreference
NOMINALDIAMETER
nominaldiameter
0
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
0
NUMBEROFPANELS
numberofpanels
0
NUMBEROFSECTIONS
numberofsections
0
NUMBEROFTOPFINS
numberoftopfins
0
OFFSET
offset
0
OMNICLASS_NUMBER
omniclass number
23.75.70.17.11
OMNICLASS_TITLE
omniclass title
Radiators
OUT_LOCATION___HEIGHT
out location - height
50
OUT_LOCATION___LENGTH
out location - length
0.500
OUT_LOCATION___WIDTH
out location - width
114
OUT_ROT_XZ
out rot xz
0
OUTERDIAMETER
outerdiameter
0
OUTPUTCAPACITY
outputcapacity
0
OUTPUTFILENAME
outputfilename
PANEL
panel
PART_TYPE
part type
0
PLACEMENTTYPE
placementtype
PRESSURE
pressure
PRODUCTINFORMATION
productinformation
RADIATORTYPE
radiatortype
REFERENCE
reference
REPLACEMENTCOST
replacementcost
REVISION
revision
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
SHAPE
shape
SHARED
shared
0
SIZE
size
SURFACE
surface
SYSTEM_CLASSIFICATION
system classification
SYSTEM_NAME
system name
TAGNUMBER
tagnumber
TEMPERATURE
temperature
TEMPERATURECLASSIFICATION
temperatureclassification
THERMALEFFICIENCY
thermalefficiency
0
THERMALMASSHEATCAPACITY
thermalmassheatcapacity
0
THERMOSTAT
thermostat
THERMOSTAT_VISIBLE
thermostat visible
1
THERMOSTATDISTANCE
thermostatdistance
0
THERMOSTATHEIGHT
thermostatheight
0
THERMOSTATVISIBLE
thermostatvisible
1
TOP
top
TUBINGLENGTH
tubinglength
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_MARK
type mark
TYPE_NAME
type name
TYPENAME
typename
UNICLASS2015CODE
uniclass2015code
UNICLASS2015TITLE
uniclass2015title
UNICLASS2015VERSION
uniclass2015version
URL
url
www.hudevad.com
VELOCITY
velocity
VERSION
version
VISIBLE
visible
1
VOLUMETRICFLOWRATE
volumetricflowrate
WALLMOUNTED
wallmounted
1
WARRANTYDESCRIPTION
warrantydescription
WARRANTYDURATIONLABOR
warrantydurationlabor
WARRANTYDURATIONPARTS
warrantydurationparts
WARRANTYDURATIONUNIT
warrantydurationunit
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
WARRANTYGUARANTORPARTS
warrantyguarantorparts
WARRANTYSTARTDATE
warrantystartdate
WATERCONTENT
watercontent
0
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions