??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Claremont
Description
Bench Double 1600mm Leg Frame by Claremont Centre
Bill of material
Double Bench 8 Users (1600mm Between Legs)
ORDERNO
VAR01INNERLEGON
01innerlegon
VAR02INNERLEGON
02innerlegon
VAR03INNERLEGON
03innerlegon
VAR04INNERLEGON
04innerlegon
VAR_AUTHOR
_author
Diane Butterworth
VAR_BIMSPEC_GUID
_bimspec_guid
0
VAR_CURRENT_REVISION
_current revision
1
VAR_DISTRIBUTED_BY
_distributed by
http://www.claremont-centre.com/
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Diane Butterworth
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_21_21:Desks
CLASSIFICATIONNAME
classificationname
Uniclass2015
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CREATEDON
createdon
24-09-2015
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
1600
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
http://www.claremont-centre.com/downloads/index.html
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
http://www.claremont-centre.com/downloads/om.html
DOCUMENTATIONLITERATURE
documentationliterature
http://www.claremont-centre.com/products/bench/index.html
DOCUMENTATIONTECHNICAL
documentationtechnical
http://www.claremont-centre.com/products/bench/index.html
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
10
FEATURES
features
With genuine flexibility and control of your environment, bench can help you get the best out of your workspace and have a more productive office.
FINISH
finish
n/a
GRADE
grade
LOMD4
HEIGHT
height
720
HOST
host
0
INNERLEGCABLECUT
innerlegcablecut
INNERLEGDISTANCE
innerlegdistance
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
Pr_40_50_21_21
MANUFACTURER
manufacturer
Claremont Centre
MANUFACTURERADDRESS
manufactureraddress
112 Cornwall Street South, Kinning Park, Glasgow, G41 1AA
MANUFACTURERTELEPHONE
manufacturertelephone
+44 (0) 141 419 0437
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
Bench
NAME
name
NBSDESCRIPTION
nbsdescription
n/a
NBSNOTE
nbsnote
n/a
NBSOBJECTNAME
nbsobjectname
NBSREFERENCE
nbsreference
Pr_40_50_21_21
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
http://www.claremont-centre.com/products/bench/index.html
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
1
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
1
SIZE
size
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
As members of the Furniture Industry Sustainability Programme (FISP) we are committed to continuous improvement and demonstrating compliance to environmental, social and economical issues.
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPENAME
typename
URL
url
http://www.claremont-centre.com/
VERSION
version
2014
WARRANTYDESCRIPTION
warrantydescription
10 year labour and part warranty
WARRANTYDURATIONLABOR
warrantydurationlabor
10
WARRANTYDURATIONPARTS
warrantydurationparts
10
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
http://www.claremont-centre.com/downloads/index.html
WARRANTYGUARANTORPARTS
warrantyguarantorparts
http://www.claremont-centre.com/downloads/index.html
WARRANTYSTARTDATE
warrantystartdate
n/a
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions