??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DELABIE
Description
Be-line® matte white angled grab bar 135°, 400 x 400mm
Bill of material
Be-line® matte white angled grab bar 135°, 400 x 400mm
ORDERNO
Be-line® matte white angled grab bar 135°, 400 x 400mm
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
BOS_0_MATERIAL
bos_0_material
BOS_0_VISIBILITY
bos_0_visibility
1
BOS_1_MATERIAL
bos_1_material
BOS_1_VISIBILITY
bos_1_visibility
1
BOS_2_VISIBILITY
bos_2_visibility
1
BOS_3_VISIBILITY
bos_3_visibility
1
BOS_4_VISIBILITY
bos_4_visibility
1
BOS_5_VISIBILITY
bos_5_visibility
1
BRAND_URL
brand url
http://www.delabie.com
CATEGORY
category
COBIE_TYPE_CATEGORY
cobie type category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PUBLISHING
date of publishing
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_COUNTRY
design country
France
DESIGN_OPTION
design option
-1
EDITION_NUMBER
edition number
1
FAMILY_NAME
family name
GTIN_CODE
gtin code
https://3456330172417
HOST
host
0
IFC_CLASSIFICATION
ifc classification
Furnishing Element
INSTALLATION_INSTRUCTIONS
installation instructions
https://www.delabie.com/products/511982w
KEYNOTE
keynote
MANUFACTURER
manufacturer
MANUFACTURER_COUNTRY
manufacturer country
France
MANUFACTURER_NAME
manufacturer name
DELABIE
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
MATERIAL_MAIN
material main
MATERIAL_SECONDARY
material secondary
MODEL
model
NBS_REFERENCE_CODE
nbs reference code
NBS_REFERENCE_DESCRIPTION
nbs reference description
OMNICLASS_CODE
omniclass code
23-25 45 11 25 15
OMNICLASS_DESCRIPTION
omniclass description
Physically Challenged Toilet Grab Bars
OMNICLASS_NUMBER
omniclass number
23.25.45.11.25.15
OMNICLASS_TITLE
omniclass title
PRODUCT_CERTIFICATION
product certification
https://www.delabie.com/products/511982w
PRODUCT_FAMILY
product family
Sanitary
PRODUCT_GROUP
product group
Accessibility
PRODUCT_GUID
product guid
c6e3fbf5-5fe8-4181-afcc-3496130ac758
PRODUCT_NAME
product name
511982W Be-Line® angled grab bar 135°, 400 x 400mm
PRODUCT_SKU
product sku
511982W
PRODUCT_URL
product url
https://www.delabie.com/products/511982w
REGION_AFRICA
region africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, LR, LS, LY, MA, MG, ML, MR, MW, MZ, NA, NE, NG, RW, SD, SL, SN, SO, SS, SZ, TD, TG, TN, TZ, UG, ZA, ZM, ZW
REGION_ANTARCTICA
region antarctica
TF
REGION_ASIA
region asia
AM, AZ, BD, BN, BT, CN, GE, ID, IN, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MY, NP, PH, PK, TH, TJ, TM, TW, UZ, VN
REGION_EUROPE
region europe
AL, AT, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FR, GB, GR, HR, HU, IE, IS, IT, LT, LU, LV, MD, ME, MK, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, UA
REGION_MIDDLE_EAST
region middle east
AE, AF, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
REGION_NORTH_AMERICA
region north america
BS, BZ, CA, CR, CU, DO, GL, GT, HN, HT, JM, MX, NI, PA, PR, SV, TT, US
REGION_OCEANIA
region oceania
AU, FJ, NC, NZ, PG, SB, TL, VU
REGION_SOUTH_AMERICA
region south america
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TECHNICAL_DESCRIPTION
technical description
https://www.delabie.com/products/511982w
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS_1_4_CODE
uniclass 1.4 code
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
UNICLASS_2_0_CODE
uniclass 2.0 code
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
UNICLASS_2015_CODE
uniclass 2015 code
Pr_40_20_76
UNICLASS_2015_NAME
uniclass 2015 name
Sanitary accessories
UNIFORMAT_II_CODE
uniformat ii code
UNIFORMAT_II_DESCRIPTION
uniformat ii description
UNSPSC_CODE
unspsc code
301815
URL
url
VERSION
version
2015
WORK_PLANE_BASED
work plane-based
0
YOUTUBE_CLIP
youtube clip
NAME
name
Be-line® matte white angled grab bar 135°, 400 x 400mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions