??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FloAire
Description
BDUHP (UL762) - Centrifugal Upblast High Pressure Belt Drive
Bill of material
BDUHP (UL762) - Centrifugal Upblast High Pressure Belt Drive
ORDERNO
BDUHP (UL762) - Centrifugal Upblast High Pressure Belt Drive
ALTITUDE
altitude
0
ALWAYS_VERTICAL
always vertical
1
AMBIENT_TEMPERATURE
ambient temperature
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BHP
bhp
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CURB
curb
1
CURB_HEIGHT
curb_height
20
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
EXHAUST_FAN_HP
exhaust fan hp
0
EXHAUST_FAN_TIP_SPEED
exhaust fan tip speed
0
EXHAUST_STATIC_PRESSURE
exhaust static pressure
0
FAMILY_NAME
family name
FREQUENCY
frequency
0
FULL_LOAD_CURRENT
full load current
0
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL_CURB
material-curb
MATERIAL_FAN
material-fan
MAX_OVERLOAD_PROTECTION
max overload protection
0
MIN_CIRCUIT_AMPACITY
min circuit ampacity
0
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.75.35.17.27
OMNICLASS_TITLE
omniclass title
Centrifugal Fans
PART_TYPE
part type
0
PHASE
phase
1
PITCHHEIGHT
pitchheight
0
PITCHWIDTH
pitchwidth
12.000
RO
ro
36
RO_14
ro_14
21
RO_16
ro_16
24.000
RO_18
ro_18
24.000
RO_24
ro_24
28
RO_30
ro_30
36
RO_36
ro_36
40
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RPM
rpm
0
SHARED
shared
0
TAG
tag
TOTAL_EXHAUST_AIR_FLOW
total exhaust air flow
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT
unit height
20
UNIT_SIZE
unit_size
30
URL
url
VOLTAGE
voltage
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
BDUHP (UL762) - Centrifugal Upblast High Pressure Belt Drive
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions