??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 12
HELP_VARIABLE
Şirket
BVN
Açıklama
BDTX Yuvarlak Kanal Fanları
Malzeme listesi
BDTX 250B
ORDERNO
AIR_FLOW
air flow
ALWAYS_VERTICAL
always vertical
1
BDTX_100
bdtx 100
BDTX_125
bdtx 125
BDTX_150
bdtx 150
BDTX_160
bdtx 160
BDTX_200A
bdtx 200a
BDTX_250A
bdtx 250a
BDTX_315A
bdtx 315a
BDTX_355
bdtx 355
CAPACITOR
capacitor
CLASSIFICATION
classification
0
COST
cost
0
CURRENT
current
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Duct Fan
DESIGN_OPTION
design option
-1
FREQUENCY
frequency
50
HOST
host
0
INSULATION_CLASS
insulation class
MANUFACTURER
manufacturer
Bahçıvan Elektrik Motor San. ve Tic. Ltd. Şti.
MASSUNIT
massunit
1
MODEL
model
BDTX
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
4
POWER
power
PROTECTION_CLASS
protection class
44
Q
q
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_PRESSURE_LEVEL_DB_A_
sound pressure level db(a)
SPEED___D_D__
speed ( d/d )
URL
url
http://www.bahcivanmotor.com.tr/
VERSION
version
2019
VOLTAGE
voltage
230.000
WEIGHT
weight
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions