??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boss Design
Description
BDG_BossDesign_PnlPrttns_InfinityPods_2000x3000
Bill of material
Standard
ORDERNO
Standard
ACCESSIBILITYPERFORMANCE
accessibilityperformance
Fully wheelchair accessible
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
BARCODE
barcode
n/a
CATEGORY
category
Ss_25_10_30 : Framed partition systems
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
White RAL 9003 / Anthracite RAL 7016 / Black RAL 9005
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Infinity 2000 x 3000mm
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
5
FEATURES
features
Acoustic fully upholstered internal walls 10mm toughened frameless clear glass featuring 2 levels of DDA compliant manifestations Acoustic ceiling panels upholstered in Camira Nexus Pewter Custom RAL frame colour available Central luminaire with Circadian lighting feature (tunable white) Acoustic ceiling panels upholstered in Camira Nexus Pewter Custom RAL frame colour available Central luminaire with Circadian lighting feature (tunable white) 10mm toughened frameless clear glass featuring 2 levels of DDA compliant manifestations Acoustic ceiling panels upholstered in Camira Nexus Pewter Custom RAL frame colour available Central luminaire with Circadian lighting feature (tunable white)
FINISH
finish
n/a
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
FRAMED PARTITION SYSTEMS
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
KEYNOTE
keynote
Ss_25_10_30
MAINCOLOR
maincolor
White RAL 9003 / Anthracite RAL 7016 / Black RAL 9005
MANUFACTURERNAME
manufacturername
Boss Design
MANUFACTURERURL
manufacturerurl
www.bossdesign.com
MASSUNIT
massunit
1
MATERIAL
material
Frameless clear glass Powder coated aluminium frame
MODEL
model
INF/1
MODELNUMBER
modelnumber
INF/1
MODELREFERENCE
modelreference
Infinity 2000 x 3000mm
NAME
name
BDG_BossDesign_PnlPrttns_InfinityPods_2000x3000
NBSDESCRIPTION
nbsdescription
Panel partitions
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-80/420
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
2325
NOMINALLENGTH
nominallength
2000
NOMINALWIDTH
nominalwidth
3000
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
1
SIZE
size
2000 x 3000 x 2325mm
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
UNICLASS2
uniclass2
n/a
UNICLASS2015CODE
uniclass2015code
Ss_25_10_30
UNICLASS2015TITLE
uniclass2015title
Framed partition systems
UNICLASS2015VERSION
uniclass2015version
Products v1.10
URL
url
www.bossdesign.com
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Structural Warranty Excludes Foams and Fabrics
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions