??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
BD Barcelona Design
Description
BD_BARCELONA_MONKEY_SIDE_TABLE
Bill of material
CONCRETE WHITE
ORDERNO
CONCRETE WHITE
ALWAYS_VERTICAL
always vertical
1
AVAILABLE_FINISHES
available finishes
Available in grey, black or white. Includes regulatory glides. Request price and delivery time for special colours (pink, yellow, green)
CLEANING___MAINTENANCE
cleaning & maintenance
The table should be cleaned with a damp cloth (an organic flannel is recom-mended) using only water or a mild soap. Spilled beverages and other liquid stains should be cleaned up within two hours. Do not use solvents, alcohol or any other products containing these derivatives.In the case of stains that are difficult to remove, a mixture of water andperfumed ammonia can be applied with a white cotton cloth.The mix should be 10% ammonia and 90% water.
COLLECTION
collection
GARDENIAS
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Low round concrete coffee table
DESIGN_OPTION
design option
-1
HEIGHT
height
600
HOST
host
0
LENGTH
length
590
MANUFACTURER
manufacturer
BD BARCELONA
MASSUNIT
massunit
1
MATERIAL_DESCRIPTION
material description
Side table manufactured in one solid piece or architectural concrete.
MODEL
model
Monkey Side Table
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PACKAGING
packaging
There are two different packagings. Standard: cardboard box with interior protections, placed on a pallet. Dimensions: 680x560x800mm / 33kg; Reinforced: wooden cage with interior protections.(U.S.A, Asia and optional for the rest of areas) Reinforced Packaging dimensions: 680x540x820mm / 40kg
RENDER_APPEARANCE_SOURCE
render appearance source
3
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TECHNICAL_SHEET
technical sheet
https://bdbarcelona.com/collections/tables/monkey-side-table
URL
url
https://www.bdbarcelona.com/
VERSION
version
2019
WEIGHT
weight
26
WIDTH
width
400
WORK_PLANE_BASED
work plane-based
0
NAME
name
BD_BARCELONA_MONKEY_SIDE_TABLE
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions