??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
binder
Description
bayonet, series 670, Subminiature Connectors - ---female panel mount connector
Bill of material
09 0762 190 05
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
09 0762 190 05
SHZART1
Degree of Protection 1
IP54 unplugged
SHZART2
Degree of Protection 2
IP67 plugged
BEZKUZ
Description (short)
bayonet, series 670, Subminiature Connectors
BEZ
designation
Bayonet NCC female panel mount connector, Contacts: 5, unshielded, dip-solder, IP54 unplugged
BER
Range
Subminiature Connectors
STBAUF
Connector design
---female panel mount connector
POLZ
Number of contact
5
PRGRKU
Product group (short)
Bayonet NCC
SER
Series
series 670
STVER
Connector locking system
Bayonet
ANSQM
Cross-sectional area (mm)
0.25 mm²
ANSQA
Cross-sectional area (AWG)
AWG 24
MECHLD
Mechanical operation
> 1000 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
50 V
BESSP
Rated impulse voltage
500 V
VERSMG
Pollution degree
2
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
500 V
BEMSTR
Rated current (40°C)
2 A
DGWST
Contact resistance
≤ 15 mΩ
GEW
Weight
4.00
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-25 °C
MAGK
Material housing/cable
PA
KONT
Contact material
CuSn (bronze)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

Embedded user actions