??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Roboteq
Description
Battery Management Systems
Bill of material
BMS1040BT
ORDERNO
BLUETOOTH
bluetooth
CAN_INTERFACE
can interface
up to 1Mbits
DIMENSIONS
dimensions
145mm x 115mm x 23mm
ENCLOSURE
enclosure
Conduction plate & Cover
MAX_CELLS
max cells
MIN_CELLS
min cells
OPERATING_TEMPERATURE
operating temperature
-40 to +85oC operating environment
OPERATING_VOLTAGE
operating voltage
SERIAL_INTERFACE
serial interface
1 x RS232, 1 x RS485
WEIGHT
weight
100g
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions