??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gustavsberg
Description
Bathtub gbg 1051 7010 Full Front Frame
Bill of material
bathtub_gbg_1051_7010_full_front_frame_1050x650x510
VARIANTNAME
1050x650x510
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Sweden
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
GB211051
VARPRODUCTFAMILY
Product family
Hip bath
VARPRODUCTGROUP
Product group
Hip bath
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
Bath & Spas
VARNBSREFERENCECODE
NBS Reference Code
35-06-08
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Baths
VARUNICLASS14CODE
Uniclass 1.4 Code
L7211
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Baths
VARUNICLASS20CODE
Uniclass 2.0 Code
PR-35-06-08
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Baths
VARWASTECONNECTION
Waste Connection
1
VARMATERIALMAIN
Material main
Steel
VARMATERIALSECONDARY
Material secondary
Aluminium
VARWIDTH
Width
650 mm
VARWASTECONNECTIONRADIUS
Waste Connection Radius
16 mm
VARWASTECONNECTIONDIAMETER
Waste Connection Diameter
32 mm
VARLENGTH
Length
1050 mm
VARHEIGHT
Height
510 mm
VARBATHTUBDEPTH
Bathtub Depth
420 mm
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Bathtub.instruction.pdf
VARPRODUCTGUID
Product Guid
1de5b2f4-629b-4940-b1ec-ace0ef075e89
VARPRODUCTCERTIFICATION
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
VARTYPECOMMENTS
Type Comments
1051 Bathtub with 7010 full front frame, White
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/private-consumers/products/bathtubs.html?tx_mmpdb_pi1[article_number]=1051&tx_mmpdb_pi1[via]=6b&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=54d4e66a4f7c6f2f755044f2a7118d2f
VARMODEL
Model
1051_7010
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Bathtub.instruction.pdf
VARDESCRIPTION
Description
1051 Hip-bath with full front frame
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010510
VARARTICLENUMBER
Article Number
GB211051701001
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions