??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
AutomationDirect
Description
Basic
Bill of material
SR33-66
ORDERNO
AMPERAGE_RATING
amperage rating
BRAND
brand
CONTROL_MODE
control mode
Sinusoidal
CONTROL_POWER_REQUIREMENT
control power requirement
CONTROLLER_TYPE
controller type
DERATING
derating
Unit may require derating for applications other than fans and pumps; see specifications for appropriate derating
ENCLOSURE_TYPE
enclosure type
Enclosed
FRAME_SIZE
frame size
INTERNALLY_BYPASSED
internally bypassed
Yes
IP_RATING
ip rating
ITEM
item
Soft starter
MOUNTING
mounting
NOMINAL_INPUT_VOLTAGE
nominal input voltage
NOMINAL_OUTPUT_VOLTAGE
nominal output voltage
NUMBER_OF_CONTROLLED_OUTPUT_PHASES
number of controlled output phases
NUMBER_OF_INPUT_PHASES
number of input phases
3
NUMBER_OF_OUTPUT_PHASES
number of output phases
3
OUTPUT_FREQUENCY_RANGE
output frequency range
OUTPUT_TYPE
output type
SCR output
REVERSE_CAPABILITY
reverse capability
None
SERIES
series
STARTS_PER_HOUR
starts per hour
TEMPERATURE_RATING
temperature rating
TRIP_CLASS
trip class
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions