??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Kimray
Description
Base Assembly
Bill of material
HAA
ORDERNO
BODY_MATERIAL
body material
CATALOG_PAGE
catalog page
CONNECTION_SIZE
connection size
0.5
CONNECTION_TYPE
connection type
Male NPT
MAX_SET_POINT_TEMP
max set point temp
MIN_SET_POINT_TEMP
min set point temp
-30 °F
OPERATION
operation
Pneumatic
PILOT_OUTPUT
pilot output
Direct or Indirect (Field Reversible)
PILOT_TYPE
pilot type
Vent
PROCESS_FLUID
process fluid
Gas
REPAIR_KIT_PN
repair kit pn
RXX
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions