??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Heras Mobile Fencing
Description
Barriers
Bill of material
Barriers
ORDERNO
Barriers
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LENGTH
length
6000
LENGTH_BARRIER__M_
length barrier (m)
6
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL_1
material 1
MATERIAL_2
material 2
MATERIAL_3
material 3
MATERIAL_4
material 4
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPEN
open
0
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
V1
v1
1
V2
v2
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Barriers
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions