??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Lutron
Description
Ballasts
Bill of material
Ballast-Digital_Dimming-Lutron-EcoSystem-EC5-G_Case
ORDERNO
ALWAYS_VERTICAL
always vertical
0
ANNOTATION_SYMBOL_VISIBILITY
annotation symbol visibility
1
ASSEMBLY_CODE
assembly code
D5020200
BALLAST_EFFICACY_FACTOR
ballast efficacy factor
BALLAST_FACTOR
ballast factor
BODY_LENGTH
body length
COPYRIGHT
copyright
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESIGN_OPTION
design option
-1
GRAPHIC_SYMBOL_VISIBILITY
graphic symbol visibility
0
HOST
host
0
INPUT_CURRENT
input current
INPUT_POWER
input power
LABEL
label
B
LAMP
lamp
LAMP_QUANTITY
lamp quantity
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
MOUNTING_HOLE_SPACING
mounting hole spacing
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.85.80.11.27
OMNICLASS_TITLE
omniclass title
Lighting Controls
OVERALL_HEIGHT
overall height
0.083
OVERALL_LENGTH
overall length
OVERALL_WIDTH
overall width
PART_TYPE
part type
0
PRODUCT_URL
product url
RELATIVE_EFFICACY
relative efficacy
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIES
series
SHARED
shared
0
SYSTEM_EFFICACY
system efficacy
SYSTEM_LUMENS
system lumens
URL
url
http://www.lutron.com
VERSION
version
VOLTAGE
voltage
WORK_PLANE_BASED
work plane-based
DESCRIPTION
description
INSTRUCTION_SHEET_LINK
instruction sheet link
MANUFACTURER_ADDRESS
manufacturer address
MANUFACTURER_FAX_NUMBER
manufacturer fax number
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
PERFORMANCE_URL
performance url
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
STUDDED
studded
SUPPORT_PHONE
support phone
VIDEO_LINK
video link
VOID_GAP
void gap
WARRANTY_URL
warranty url
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions