??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BAIKAL ELECTRONICS
Description
Baikal-T
Bill of material
baikal_t1_bga
ORDERNO
baikal_t1_bga
HOUSING
housing
Type - HFCBGA-576 25 × 25 mm 2.8 / 3.05 / 3.3 mm - height (min / nom / max) 576 pins 1 mm pitch 0.6mm ± 0.1mm contact diameter
INTEGRATED_INTERFACES
integrated interfaces
1 port 10 Gb Ethernet 2 ports 1 Gb Ethernet PCIe Gen.3 Controller 2 x SATA 3.0 ports USB 2.0
SPECIFICATIONS
specifications
2 cores P5600 MIPS 32 r5, operating frequency 1.2 GHz L2 cache 1 MB DDR3-1600 memory controller Power consumption less than 5 W TSMC 28 nm process technology
NAME
name
baikal_t1_bga
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions