??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 132
HELP_VARIABLE
Company
Blohm
Description
B0143 - Shaft collars set screw DIN 705, steel
Bill of material
B0143.303501
BESTBLOHM
Order No.
MATERIAL
Main
Steel
AUSF
version
AUSF1
version
FORM
Form
B
width
mm
D1
diameter
mm
D2
diameter
mm
D3
Grub Screw
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73269086
EAN
EAN-Code
ZGT
Drawing reference
Second grub screw from D1 ≥ 75
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Betriebs- und Wartungshinweise
Maintenance interval see operating instructions
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions