??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
BLÜCHER
Description
B-15-316
Bill of material
10"
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ANGLE
angle
15
CENTER_TO_END
center to end
CONNECTION_RADIUS
connection radius
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Elbow, 15 Degree
DESIGN_OPTION
design option
-1
FITTING_RADIUS
fitting radius
GLAND_DISTANCE
gland distance
0.670
GLAND_RADIUS
gland radius
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
LIP_DISTANCE
lip distance
0.250
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
BLUCHER
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
5
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SOCKET_LENGTH
socket length
SOCKET_RADIUS
socket radius
SPECIFICATION_SHEET
specification sheet
http://media.wattswater.com/ES-B-BP.pdf
SWEEP_RADIUS
sweep radius
SWEEP_TO_SOCKET_END
sweep to socket end
URL
url
www.blucherdrains.com
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2010
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions