??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Hacel Lighting
Description
Azuma® Maxi Solo
Bill of material
Azuma® Maxi Solo
ORDERNO
Azuma® Maxi Solo
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BEAM_WIDTH
beam width
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONTROL_GEAR
control gear
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
Wall Light
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DISCLAIMER
disclaimer
Parametric and Dimensional Data are fully representative of the finished product. Visual accuracy may vary
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
44
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FITTING_COLOUR
fitting colour
FITTING_HEIGHT
fitting height
164
FITTING_LENGTH
fitting length
191
FITTING_WIDTH
fitting width
115
HOST
host
5
HZ
hz
50
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
IP20
KEYNOTE
keynote
LAMP
lamp
5W Zhaga Book 3 LED
LAMP_EFFICACY
lamp efficacy
116
LAMP_TYPE
lamp type
LED
LENS_COLOUR
lens colour
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LUMEN_OUTPUT
lumen output
960
LUMINAIRE_REFERENCE
luminaire reference
MANUFACTURER
manufacturer
Hacel
MASSUNIT
massunit
1
MODEL
model
Azuma Maxi Solo
MOUNTING_TYPE
mounting type
Surface
NO_OF_LAMPS
no of lamps
1
NO_OF_SOURCES
no of sources
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.21
OMNICLASS_TITLE
omniclass title
Spots and Tracklight Specialties
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
453 5W LED 3000K.ies
PLACEMENT
placement
Wall
RA_INDEX
ra index
80
REFLECTOR_COLOUR
reflector colour
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RUNNING_CURRENT
running current
0.03
SHARED
shared
0
SHROUD_COLOUR
shroud colour
TILT_ANGLE
tilt angle
-90
TOTAL_POWER
total power
6.7
TYPE_COMMENTS
type comments
© Hacel. We reserve the right to make technical changes without prior notice.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hacel.co.uk/products/wall-lights/azuma-maxi-solo/
VOLTAGE
voltage
230V
WATTAGE_COMMENTS
wattage comments
NAME
name
Azuma® Maxi Solo
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions