??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Allermuir
Description
axyl_tables_dining_rectangular_us
Bill of material
AXLR6036
IDENT
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
NBS
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_21_60:Office tables
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
10
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
n/a
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureType
IFCEXPORTTYPE
ifcexporttype
TABLE
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
n/a
ISBUILTIN
isbuiltin
0
KEYNOTE
keynote
LEGINSET
leginset
3.543
MAINCOLOR
maincolor
n/a
MASSUNIT
massunit
1
MATERIAL
material
MFMDF, laminate faced MDF core, cast aluminum
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NBSCERTIFICATION
nbscertification
NBSDESCRIPTION
nbsdescription
Office tables
NBSREFERENCE
nbsreference
45-35-20/340
NOMINALDEPTH
nominaldepth
36
NOMINALHEIGHT
nominalheight
29.250
NOMINALLENGTH
nominallength
NOMINALWIDTH
nominalwidth
36
NUMBEROFCHAIRS
numberofchairs
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OMNICLASSCODE
omniclasscode
22-12 58 19
OMNICLASSTITLE
omniclasstitle
Dining Tables and Chairs
OMNICLASSVERSION
omniclassversion
Table 22 2012-05-16
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
SHARED
shared
0
SIZE
size
STATUS
status
New
STORAGEUNITS
storageunits
False
STYLE
style
Table
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TABLEBASEMATERIAL
tablebasematerial
TABLETOPLENGTH
tabletoplength
TABLETOPWIDTH
tabletopwidth
36
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_40_50_21_60
UNICLASS2015TITLE
uniclass2015title
Office tables
UNICLASS2015VERSION
uniclass2015version
Products v1.12
URL
url
VERSION
version
1
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
WORKSURFACEAREA
worksurfacearea
0
WORKTOPHEIGHT
worktopheight
29.250
WORKTOPMATERIAL
worktopmaterial
WORKTOPMATERIALTAPEDEDGE
worktopmaterialtapededge
WORKTOPPROFILEMATERIAL
worktopprofilematerial
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions