??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AXIS LIGHTING
Description
Axis-Sculpt-Recessed-Linear
Bill of material
SCR-B4-300-80-35-2M-4
IDENT
APPARENT_LOAD
apparent load
13
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CIRCUIT
circuit
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUSTOM
custom
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FLANGE_THICKNESS
flange thickness
0.005
HOST
host
5
HOST_LENGTH
host length
5
HOST_WIDTH
host width
1.146
HOUSING_FINISH
housing finish
IC_CONTROLS
ic controls
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
16510
LAMP
lamp
LED
LAMP_CONFIGURATION
lamp configuration
4
LAMP_WATTAGE
lamp wattage
3.250
LENS_END_CAP_FINISH
lens end cap finish
LENS_FINISH
lens finish
LIGHT_FIXTURE_SYMBOL_LENGTH
light fixture symbol length
4.014
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LINEAR_LENGTH
linear length
4
MANUFACTURER
manufacturer
Axis Lighting
MASSUNIT
massunit
1
MODEL
model
Sculpt
MOUNTING_FLANGE
mounting flange
0
MOUNTING_FLANGELESS
mounting flangeless
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14
OMNICLASS_TITLE
omniclass title
General Luminaries, Directional
OTHER
other
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PRODUCT_ID
product id
SCR
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHIELDING_FLUSH
shielding flush
SHIELDING_HALF_INCH_STEPLENS
shielding half inch steplens
SHIELDING_TWO_INCH_STEPLENS
shielding two inch steplens
STEPLENS_HEIGHT
steplens height
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.axislighting.com/CMS/itemsDetail_Sculpt.php?284
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
WIDTH
width
0.146
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions