??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AXIS LIGHTING
Description
Axis-Sculpt-Pendant-Direct-Linear
Bill of material
SCD-B4-300-80-35-F-4
IDENT
APPARENT_LOAD
apparent load
13
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CIRCUIT
circuit
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUSTOM
custom
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
48.000
FAMILY_NAME
family name
HOST
host
5
HOST_LENGTH
host length
60.000
HOST_WIDTH
host width
13.500
HOUSING_FINISH
housing finish
IC_CONTROLS
ic controls
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
16510
LAMP
lamp
LED
LAMP_CONFIGURATION
lamp configuration
4
LAMP_WATTAGE
lamp wattage
3.250
LENS_END_CAP_FINISH
lens end cap finish
LENS_FINISH
lens finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LINEAR_LENGTH
linear length
48.000
MANUFACTURER
manufacturer
Axis Lighting
MASSUNIT
massunit
1
MODEL
model
Sculpt
MOUNTING_CONFIGURATION
mounting configuration
2
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
OTHER
other
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PRODUCT_ID
product id
SCD
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHIELDING_FLUSH
shielding flush
SHIELDING_HALF_INCH_STEPLENS
shielding half inch steplens
SHIELDING_TWO_INCH_STEPLENS
shielding two inch steplens
STEPLENS_HEIGHT
steplens height
SUSPENSION_LENGTH
suspension length
18.000
TILT_ANGLE
tilt angle
90
TOTAL_FIXTURE_LENGTH
total fixture length
49.000
TOTAL_FIXTURE_WIDTH
total fixture width
1.750
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.axislighting.com/CMS/itemsDetail_Sculpt.php?284
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
WIDTH
width
1.500
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions