??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
AXIS LIGHTING
Description
Axis-DIA-LED
Bill of material
DIALED-11-900-80-35-VL-SM
IDENT
VAR1_X1_
1'x1'
VAR1_X4_
1'x4'
VAR2_X2_
2'x2'
VAR2_X4_
2'x4'
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D5020210
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CENTER_OPTIC_FINISH
center optic finish
CIRCUIT
circuit
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUSTOM
custom
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FIXTURE_LENGTH
fixture length
FIXTURE_WIDTH
fixture width
HAS_NARROW_OPTICS
has narrow optics
HAS_WIDE_OPTICS
has wide optics
HOST
host
5
HOUSING_FINISH
housing finish
IC_CONTROLS
ic controls
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
16510
LAMP
lamp
LED
LAMP_WATTAGE
lamp wattage
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Axis Lighting
MASSUNIT
massunit
1
MODEL
model
DIA LED
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
OTHER
other
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PRODUCT_ID
product id
DIALED
PRODUCT_ORDER_LENGTH
product order length
PRODUCT_ORDER_WIDTH
product order width
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIDE_OPTIC_FINISH
side optic finish
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.axislighting.com/CMS/diaHomeLED.php?Dia%20LED-52
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
FLANGED_LENGTH
flanged length
HAS_VISIBLE_FLANGES
has visible flanges
IS_MOUNTED_ON_TBAR
is mounted on tbar
OPENING_LENGTH
opening length
OPENING_WIDTH
opening width
TBAR_LENGTH
tbar length
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions