??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AXIS LIGHTING
Description
Axis-Beam4-Recessed_Corner-Flush-Acrylic
Bill of material
2e3456d9-d93c-4ac6-8eb7-66a6756699e4.rfa
IDENT
2e3456d9-d93c-4ac6-8eb7-66a6756699e4.rfa
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020210
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
CORNER_ANGLE
corner angle
135
CORNER_LENGTH
corner length
6.000
CORNER_WIDTH
corner width
4.188
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Recessed Fluorescent Lighting Fixture Lit Corner
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIXTURE_DEPTH
fixture depth
4
FLANGE_WIDTH
flange width
0
HAS_VISIBLE_FLANGES
has visible flanges
0
HOST
host
5
HOST_LENGTH
host length
24.000
HOUSING_FINISH
housing finish
IS_MOUNTED_ON_TBAR
is mounted on tbar
1
KEYNOTE
keynote
16510
LAMP
lamp
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
Axis Lighting
MASSUNIT
massunit
1
MODEL
model
Beam4
OMNICLASS_NUMBER
omniclass number
23.80.70.11.11
OMNICLASS_TITLE
omniclass title
General Luminaries, Non Directional
OPENING_LENGTH
opening length
6.406
OPENING_WIDTH
opening width
5
OPTICS_FINISH
optics finish
OPTICS_LENGTH
optics length
5.938
PART_TYPE
part type
0
PRODUCT_ID
product id
CNR
REFLECTOR_FINISH
reflector finish
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TBAR_WIDTH
tbar width
0.406
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.axislighting.com/CMS/index.php
WATTAGE_COMMENTS
wattage comments
NAME
Axis-Beam4-Recessed_Corner-Flush-Acrylic
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions