??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AXIS LIGHTING
Description
Axis-Beam4-Pendant-Indirect-Asymmetric
Bill of material
0290f3c0-0e6a-443e-9137-cf6cdd07b5a5.rfa
IDENT
0290f3c0-0e6a-443e-9137-cf6cdd07b5a5.rfa
APPARENT_LOAD
apparent load
28
ASSEMBLY_CODE
assembly code
D5020210
BALLAST
ballast
Electronic
BALLAST_FACTOR
ballast factor
1
BALLAST_VOLTAGE
ballast voltage
120.000
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CIRCUIT
circuit
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUSTOM
custom
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Pendant Fluorescent Lighting Fixture with Asymmetric Reflector
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
46.312
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
0.625
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FIXTURE_DEPTH
fixture depth
4.750
FIXTURE_LENGTH
fixture length
47.562
FIXTURE_WIDTH
fixture width
4.188
HOST
host
5
HOUSING_FINISH
housing finish
IC_CONTROLS
ic controls
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
16510
LAMP
lamp
T5
LAMP_2_CONFIGURATION
lamp 2 configuration
0
LAMP_2_LENGTH
lamp 2 length
22.750
LAMP_2_WATTAGE
lamp 2 wattage
14
LAMP_3_CONFIGURATION
lamp 3 configuration
0
LAMP_3_CONFIGURATION_CONDITION_A
lamp 3 configuration condition a
0
LAMP_3_CONFIGURATION_CONDITION_B
lamp 3 configuration condition b
0
LAMP_3_LENGTH
lamp 3 length
34.500
LAMP_3_WATTAGE
lamp 3 wattage
21
LAMP_4_CONFIGURATION
lamp 4 configuration
1
LAMP_4_CONFIGURATION_CONDITION_A
lamp 4 configuration condition a
1
LAMP_4_CONFIGURATION_CONDITION_B
lamp 4 configuration condition b
1
LAMP_4_LENGTH
lamp 4 length
46.312
LAMP_4_WATTAGE
lamp 4 wattage
28
LAMP_5_CONFIGURATION
lamp 5 configuration
0
LAMP_5_LENGTH
lamp 5 length
58.125
LAMP_5_WATTAGE
lamp 5 wattage
35
LAMP_CONFIGURATION
lamp configuration
1
LAMP_T5
lamp t5
1
LAMP_T5HO
lamp t5ho
0
LAMP_T8
lamp t8
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Axis Lighting
MASSUNIT
massunit
1
MODEL
model
Beam4
MOUNTING_CONFIGURATION
mounting configuration
2
MOUNTING_CONFIGURATION_CONDITION_A
mounting configuration condition a
2
MOUNTING_CONFIGURATION_CONDITION_B
mounting configuration condition b
2
NUMBER_OF_LAMPS
number of lamps
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.17
OMNICLASS_TITLE
omniclass title
Direct/Indirect
OPTICS_LENGTH
optics length
46.312
OTHER
other
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
BBI-NO-FL-4-T5-1-0.ies
PRODUCT_ID
product id
BBI
PRODUCT_ORDER_LENGTH
product order length
48.000
REFLECTOR_FINISH
reflector finish
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUSPENSION_FINISH
suspension finish
SUSPENSION_LENGTH
suspension length
18.000
TILT_ANGLE
tilt angle
90
TOTAL_LAMP_WATTAGE
total lamp wattage
28
TOTAL_NUMBER_OF_LAMPS
total number of lamps
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.axislighting.com/CMS/index.php
WATTAGE_COMMENTS
wattage comments
NAME
Axis-Beam4-Pendant-Indirect-Asymmetric
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions