??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AXIS LIGHTING
Description
Axis-BEAM3-Flush-Recessed
Bill of material
3709354c-1bb9-4cf1-af48-177b2ddbef99.rfa
IDENT
APPARENT_LOAD
apparent load
28
ASSEMBLY_CODE
assembly code
D5020210
BALLAST
ballast
Electronic
BALLAST_FACTOR
ballast factor
1
BALLAST_VOLTAGE
ballast voltage
120.000
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CIRCUIT
circuit
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONFIG
config
1
COST
cost
0
CUSTOM
custom
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
1.896
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
0.052
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FIXTURE_LENGTH
fixture length
1.906
FIXTURE_WIDTH
fixture width
0.284
FLANGED
flanged
0
FLANGED_LENGTH
flanged length
0
HOST
host
5
HOUSING
housing
IC_CONTROLS
ic controls
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
16510
LAMP
lamp
T5
LAMP_CONFIG_2FT
lamp config 2ft
1
LAMP_CONFIG_3FT_END_TO_END_T5_T5HO
lamp config 3ft end to end t5 t5ho
LAMP_CONFIG_3FT_END_TO_END_T8
lamp config 3ft end to end t8
LAMP_CONFIG_3FT_STAGGERED_1_T5_T5HO
lamp config 3ft staggered 1 t5 t5ho
LAMP_CONFIG_3FT_STAGGERED_1_T8
lamp config 3ft staggered 1 t8
LAMP_CONFIG_3FT_STAGGERED_2_T5_T5HO
lamp config 3ft staggered 2 t5 t5ho
LAMP_CONFIG_3FT_STAGGERED_2_T8
lamp config 3ft staggered 2 t8
LAMP_CONFIG_4FT_END_TO_END_T5_T5HO
lamp config 4ft end to end t5 t5ho
LAMP_CONFIG_4FT_END_TO_END_T8
lamp config 4ft end to end t8
LAMP_CONFIG_4FT_STAGGERED_1_T5_T5HO
lamp config 4ft staggered 1 t5 t5ho
LAMP_CONFIG_4FT_STAGGERED_1_T8
lamp config 4ft staggered 1 t8
LAMP_CONFIG_4FT_STAGGERED_2_T5_T5HO
lamp config 4ft staggered 2 t5 t5ho
LAMP_CONFIG_4FT_STAGGERED_2_T8
lamp config 4ft staggered 2 t8
LAMP_CONFIG_5FT
lamp config 5ft
0
LAMP_CONFIG_TOTAL
lamp config total
LAMP_LENGTH_2FT
lamp length 2ft
1.896
LAMP_LENGTH_3FT
lamp length 3ft
2.875
LAMP_LENGTH_4FT
lamp length 4ft
3.859
LAMP_LENGTH_5FT
lamp length 5ft
4.844
LAMP_WATTAGE
lamp wattage
28
LAMPING_END_TO_END
lamping end to end
LAMPING_STAGGERED_1
lamping staggered 1
LAMPING_STAGGERED_2
lamping staggered 2
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Axis Lighting
MASSUNIT
massunit
1
MODEL
model
Beam3
NUMBER_OF_LAMPS
number of lamps
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.11
OMNICLASS_TITLE
omniclass title
General Luminaries, Non Directional
OPENING_LENGTH
opening length
1.906
OPENING_WIDTH
opening width
0.284
OPTICS
optics
OPTICS_LENGTH
optics length
1.896
OTHER
other
OVERLAP
overlap
OVERLAP_TOTAL
overlap total
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PRODUCT_ID
product id
BMR
PRODUCT_ORDER_LENGTH
product order length
2
REFLECTOR
reflector
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
T5_OR_T5HO
t5 or t5ho
T5HO_2FT
t5ho 2ft
0
T8
t8
TBAR
tbar
0
TBAR_FORCED_LENGTH
tbar forced length
0
TBAR_LENGTH
tbar length
0
TBAR_WIDTH
tbar width
0
TILT_ANGLE
tilt angle
90
TOTAL_LAMP_WATTAGE
total lamp wattage
28
TOTAL_NUMBER_OF_LAMPS
total number of lamps
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.axislighting.com/
WATTAGE_COMMENTS
wattage comments
NAME
Axis-BEAM3-Flush-Recessed
LAMP_CONFIG_3FT
lamp config 3ft
LAMP_CONFIG_4FT
lamp config 4ft
LOUVER
louver
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions