??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Aironn
Description
Axial Type unilateral Jet Fan
Bill of material
27-AIR-JU-0290
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
0.00 VA
ASSEMBLY_CODE
assembly code
AIR-JU
BAKG
bakg
40
BAP
bap
BAPM
bapm
BAY
bay
CAN_HOST_REBAR
can host rebar
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_G
d.g
D_G_P
d.g.p
D_G_PY
d.g.py
D_GY
d.gy
D_Y
d.y
D_Y_P
d.y.p
D_Y_PY
d.y.py
D_YY
d.yy
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
EXT
ext
EXY
exy
F_E
f.e
5
F_EE
f.ee
-5
F_G
f.g
50
F_GY
f.gy
25
F_P
f.p
20
F_R
f.r
F_U
f.u
FREQUENCY
frequency
0.00 Hz
HOST
host
0
K_A_B
k.a.b
90
KA_G
ka.g
20.000
KA_M
ka.m
KA_PA
ka.pa
55
KA_Y
ka.y
80
L
l
2
LL
ll
4
M
m
MANUFACTURER
manufacturer
AIRONN HAVALANDIRMA VE KLİMA SİS.
MASSUNIT
massunit
1
MB
mb
10
MBD
mbd
100
MKD
mkd
50
MODEL
model
AKSIYAL JET FAN
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TB
tb
13.000
TK
tk
4.500
URL
url
www.aironn.com.tr
VERSION
version
2019
VOLTAGE
voltage
0.00 V
WORK_PLANE_BASED
work plane-based
0
YEX
yex
YTEX
ytex
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions