??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Aironn
Description
Axial Type Silencer Body Smoke Exhaust Fan
Bill of material
45-AIR-AU-0800-9
ORDERNO
VAR_A
-a
A
a
AIR_TERMINAL_VELOCITY_PRESSURE
air terminal velocity pressure
0.00 Pa
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
45-AIR-AU-
B
b
BK_EXT
bk.ext
120.000
BK_G
bk.g
BK_GP
bk.gp
BK_YP
bk.yp
C
c
CAN_HOST_REBAR
can host rebar
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
KENDİNDEN SUSTURUCULU AKSİYAL FAN
DESIGN_OPTION
design option
-1
DISCHARGE_PRESSURE_LOSS
discharge pressure loss
0.00 Pa
DISCHARGE_VELOCITY
discharge velocity
0.00 m/s
DRIVE_POWER_LOSS
drive power loss
0
E
e
ELECTRICAL_POWER_SOLUTION
electrical power solution
0
FAN_POWER_RATE
fan power rate
0
HOST
host
0
KNT__EKS
knt.-eks
-10
KNT_EKS
knt.eks
10
KNT_G
knt.g
KNT_GY
knt.gy
KNT_P
knt.p
KNT_PD
knt.pd
25
KNT_R
knt.r
KNT_U
knt.u
M_B_G
m.b.g
M_B_U
m.b.u
M_K_G
m.k.g
M_K_U
m.k.u
M_P
m.p
MANUFACTURER
manufacturer
AIRONN HAVALANDIRMA VE KLİMA SİST.DIŞ TİC.LTD.ŞTİ
MASSUNIT
massunit
1
MAX_ABSORBED_CURRENT
max absorbed current
0
MODEL
model
AKSİYAL FAN
NOMINAL_AIR_FLOW_RATE
nominal air flow rate
0
NOMINAL_FREQUENCY_RANGE
nominal frequency range
0.00 Hz
NOMINAL_POWER_RATE
nominal power rate
0
NOMINAL_STATIC_PRESSURE
nominal static pressure
0.00 Pa
NOMINAL_TOTAL_PRESSURE
nominal total pressure
0.00 Pa
PART_TYPE
part type
0
RATED_VOLTAGE
rated voltage
0
RATEDCURRENT
ratedcurrent
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHAFT_POWER_RATE
shaft power rate
0
SHAFT_POWER_SOLUTION
shaft power solution
0
SHARED
shared
0
URL
url
www.aironn.com.tr
VERSION
version
2019
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions