??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMTROL
Description
AX-260 THRU AX-280 with Saddles
Bill of material
AX-260 THRU AX-280 with Saddles
ORDERNO
AX-260 THRU AX-280 with Saddles
VAR1_2_TANK_LENGTH
1/2 tank length
29
ALWAYS_VERTICAL
always vertical
1
ASME
asme
0
ASSEMBLY_CODE
assembly code
BLADDER_DIAPHRAGM
bladder/diaphragm
Diaphragm
CATEGORY
category
CL_TO_SADDLE
cl to saddle
19.840
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Amtrol
MASSUNIT
massunit
1
MAX_OPERATING_PRESSURE
max operating pressure
125 PSI
MAX_OPERATING_TEMP
max operating temp
240 DEG F
MAXIMUM_ACCEPTANCE_VOLUME
maximum acceptance volume
56 Gal
MODEL
model
AX-260
OFF_REF_PLANE
off ref plane
2.750
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PIPE_CONNECTION_RADIUS
pipe connection radius
0.625
PIPE_CONNECTOR_DIAMETER
pipe connector diameter
1.250
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TANK_DIAMETER
tank diameter
30.000
TANK_LENGTH
tank length
58
TANK_RADIUS
tank radius
15.000
TANK_VOLUME
tank volume
158.5 Gal
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEIGHT
weight
448 lbs
WORK_PLANE_BASED
work plane-based
0
NAME
name
AX-260 THRU AX-280 with Saddles
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions