??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Keilhauer
Description
Awla Tables Square Models 11034 11036 11134 11136 11033 11133 11031 11032 11035 11131 11132 11135
Bill of material
Awla Tables Square Models 11034 11036 11134 11136 11033 11133 11031 11032 11035 11131 11132 11135
ORDERNO
Awla Tables Square Models 11034 11036 11134 11136 11033 11133 11031 11032 11035 11131 11132 11135
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit 2015
BASE_TYPE
base type
1
CATALOG
catalog
Awla
CATEGORY
category
COPYRIGHT__
copyright ©
© 2018 Keilhauer, Corp.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
24.375
DESCRIPTION
description
Type Catalog
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GLIDES
glides
HOST
host
0
KEYNOTE
keynote
LEGS
legs
LENGTH_1
length 1
21.188
LENGTH_2
length 2
21.188
LENGTH_3
length 3
19.715
LENGTH_4
length 4
19.715
MANUFACTURER
manufacturer
Keilhauer, Corp.
MASSUNIT
massunit
1
MODEL
model
Type Catalog
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.keilhauer.com/
RECTANGULAR_TOP
rectangular top
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_TOP
round top
0
SHARED
shared
0
TOP
top
TOP_HEIGHT
top height
28.688
TOP_TYPE
top type
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.keilhauer.com/
WIDTH
width
24.375
WORK_PLANE_BASED
work plane-based
0
NAME
name
Awla Tables Square Models 11034 11036 11134 11136 11033 11133 11031 11032 11035 11131 11132 11135
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions