??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Featherweight Altimeters
Description
Avionics Bay Kit
Bill of material
38mm_avionics_bay
ORDERNO
38mm_avionics_bay
FEATURES
features
Avionics Bay KitAssemble your world-class Av-Bay in 5 minutes!(Available in 24mm, 29mm, and 38mm. 38mm pictured. Altimeter not included.)Provides a built-in connector for your Raven. Just tighten the Raven's screw terminals, plug in the battery, and the electrical connections are done!-Provides deployment charge electrical terminals for all 4 Raven outputs, 2-3 of which are available at both ends of the Av-Bay, depending on size selected. Combine that with the Raven's ability to work with either end up, and you get the most flexible Av-Bay setup available.-Includes a magnetically-activated arm switch works like magic to turn your Raven on or off. No need to align and drill your airframe for arm switches.-Under 27 grams including altimeter, about half the weight of a 9V battery alone-Everything fits into a 2 long coupler.-The Featherweight Av-Bay's short length, low mass, and magnetically-activated arming make it the highest-performance Raven installation available. In May 2010, it was used to fly an I motor over 17,000 feet and a J motor over 22,300 feet!IncludedOne active bulkhead, including arm switch, and connectors for the Raven and batteryA passive bulkhead that goes at the other end of the Av-Bay.A li-polymer battery capable of 9 Amps of current.Threaded rods and lots of extra nuts.A laser-cut plywood battery restraint.Neodymium magnet with 1 arming activation range.38mm version even includes a built-in battery charger, available separately for the 24mm and 29mm versions.
NAME
name
38mm_avionics_bay
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions