??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Kanlux
Description
AVIA_MTH-478
Bill of material
AVIA MTH-478/250W-B
IDENT
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CZĘSTOTLIWOŚĆ__HZ_
częstotliwość [hz]
50/60 Hz
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_LENGTH
light source symbol length
2500
MANUFACTURER
manufacturer
KANLUX
MASSUNIT
massunit
1
MATERIAŁ_LED
materiał led
MATERIAŁ_OBUDOWY
materiał obudowy
MATERIAŁ_SZYBKI
materiał szybki
MOC_ZNAMIONOWA__W_
moc znamionowa [w]
MODEL
model
NAPIĘCIE_ZNAMIONOWE__V_
napięcie znamionowe [v]
220/240 V
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPOT_BEAM_ANGLE
spot beam angle
30
SPOT_FIELD_ANGLE
spot field angle
90
STOPIEŃ_IP
stopień ip
65
TEMPERATURA_BARWOWA__K_
temperatura barwowa [k]
3200
TILT_ANGLE
tilt angle
0
TYP_ŹR_DŁA_ŚWIATŁA
typ źródła światła
MTH
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WATTAGE_COMMENTS
wattage comments
WSP_ŁCZYNNIK_MOCY
współczynnik mocy
0.900
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions