??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Accutrol
Description
AVC6000 2017
Bill of material
AVC6_24
ORDERNO
ALWAYS_VERTICAL
always vertical
1
AVC6_18
avc6_18
AVC6_24
avc6_24
AVC6_36
avc6_36
AVC6_48
avc6_48
CLASSIFICATION
classification
0
CLEARANCE
clearance
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
FLANGE
flange
1
HEIGHT_OF_RECTANGULAR_DUCT
height of rectangular duct
HOST
host
0
LENGTH
length
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
4
RECTANGULAR_DUCT
rectangular duct
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VERSION
version
2017
WIDTH_OF_RECTANGULAR_DUCT
width of rectangular duct
WORK_PLANE_BASED
work plane-based
0
NAME
name
AVC6_06
avc6_06
AVC6_08
avc6_08
AVC6_10
avc6_10
AVC6_12
avc6_12
AVC6_14
avc6_14
DIAMETER_OF_ROUND_DUCT
diameter of round duct
ROUND_DUCT
round duct
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions