??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bravura
Description
Automatische schuifdeur BRAVURA BR300 universeel dubbele deuren
Bill of material
Automatische schuifdeur BRAVURA BR300 universeel dubbele deuren
ORDERNO
Automatische schuifdeur BRAVURA BR300 universeel dubbele deuren
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
APPROVALS
approvals
TÜV
CLOSING_SPEED
closing speed
1.6 m/s
CONTROL_PANEL
control panel
EL20 (built-in)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESIGN_COUNTRY
design country
Italy
DESIGN_OPTION
design option
-1
EDITION_NUMBER
edition number
1
ENDURANCE_TEST
endurance test
1 M cycles
FUNCTION
function
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
2000
HOST
host
1
IFC_CLASSIFICATION
ifc classification
Door
INSTALLATION_INSTRUCTIONS
installation instructions
http://ftp.ditec.it/manuali/Manuali_Quarto/VALOR_IP1950EN.pdf
INTERMITTENT_OPERATION
intermittent operation
S3 = 100%
MANUFACTURER_COUNTRY
manufacturer country
Czech Republic
MANUFACTURER_NAME
manufacturer name
Entrematic
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
08 13 73
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
Sliding Metal Doors
MATERIAL_MAIN
material main
Aluminium
MATERIAL_SECONDARY
material secondary
Glass
MAXIMUM_CAPACITY
maximum capacity
180 kg
NBS_REFERENCE_CODE
nbs reference code
25-30-20-77
NBS_REFERENCE_DESCRIPTION
nbs reference description
Sliding Doorset Systems
NOMINAL_HEIGHT
nominal height
145
NOMINAL_WIDTH
nominal width
3300
OMNICLASS_CODE
omniclass code
23-17 11 13 19
OMNICLASS_DESCRIPTION
omniclass description
Sliding Metal Doors
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPENING_SPEED
opening speed
1.6 m/s
OPERATING_TEMPERATURE
operating temperature
-20°C / +55°C (-10°C / +50°C with batteries)
OPERATOR_LENGTH
operator length
2000
POWER_INPUT
power input
1 A
POWER_SUPPLY
power supply
230 V AC / 50-60 Hz
PRODUCT_DIMENSIONS__MM_
product dimensions (mm)
145 x175 x L
PRODUCT_FAMILY
product family
Automatic Doors
PRODUCT_GROUP
product group
Sliding Automatic Doors
PRODUCT_GUID
product guid
7d33c4e9-3303-45bc-a92c-baa9def49c74
PRODUCT_SKU
product sku
dit-vall
PRODUCT_URL
product url
http://www.ditecentrematic.com/products/automatic-pedestrian-doors/sliding-doors/valor
PROTECTION_RATING
protection rating
IP 20
REGION_AFRICA
region africa
AO, BF, BI, BJ, BW, CD, CF, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, SC, SD, SH, SL, SN, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA
REGION_ANTARCTICA
region antarctica
None
REGION_ASIA
region asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGION_EUROPE
region europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
REGION_MIDDLE_EAST
region middle east
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
REGION_NORTH_AMERICA
region north america
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGION_OCEANIA
region oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGION_SOUTH_AMERICA
region south america
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
RELEASE_FOR_MANUAL_OPENING
release for manual opening
built-in handle
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
2000
ROUGH_WIDTH
rough width
940
S
s
50
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SPECIAL_USES
special uses
emergency breakout and redundant exit
STROKE_CONTROL
stroke control
encoder
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
UNICLASS_1_4_CODE
uniclass 1.4 code
JL20
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Doors
UNICLASS_2_0_CODE
uniclass 2.0 code
SS-25-30-20-77
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Sliding Doorset Systems
UNICLASS_2015_CODE
uniclass 2015 code
Ss_25_30_20_77
UNICLASS_2015_NAME
uniclass 2015 name
Sliding doorset systems
UNIFORMAT_II_CODE
uniformat ii code
B2030
UNIFORMAT_II_DESCRIPTION
uniformat ii description
Exterior Doors
UNSPSC_CODE
unspsc code
301715
URL
url
http://www.ditecentrematic.com/products/automatic-pedestrian-doors/sliding-doors/valor
VERSION
version
2016
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WEIGHT_NET__KG_
weight net (kg)
0
WIDTH
width
1040
NAME
name
Automatische schuifdeur BRAVURA BR300 universeel dubbele deuren
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions