??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bravura
Description
Automatische schuifdeur BRAVURA BR300 M48 enkele deur
Bill of material
Automatische schuifdeur BRAVURA BR300 M48 enkele deur
ORDERNO
Automatische schuifdeur BRAVURA BR300 M48 enkele deur
ALWAYS_VERTICAL
always vertical
1
APPROVALS
approvals
TÜV
BRAND_URL
brand url
http://www.ditecentrematic.com/
CLOSING_SPEED
closing speed
0.8 m/s
CONTROL_PANEL
control panel
EL20 (built in)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESIGN_COUNTRY
design country
Italy
DESIGN_OPTION
design option
-1
EDITION_NUMBER
edition number
1
ENDURANCE_TEST
endurance test
1 M cycles
FUNCTION
function
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
1956
HOST
host
1
IFC_CLASSIFICATION
ifc classification
Door
INSTALLATION_INSTRUCTIONS
installation instructions
http://ftp.ditec.it/manuali/Manuali_Quarto/VALOR_IP1950EN.pdf
INTERMITTENT_OPERATION
intermittent operation
S3 = 100%
MANUFACTURER_COUNTRY
manufacturer country
Czech Republic
MANUFACTURER_NAME
manufacturer name
Ditec
MASSUNIT
massunit
1
MATERIAL_MAIN
material main
Aluminium
MATERIAL_SECONDARY
material secondary
Glass
MAXIMUM_CAPACITY
maximum capacity
100 kg
NBS_REFERENCE_CODE
nbs reference code
25-30-20-77
NBS_REFERENCE_DESCRIPTION
nbs reference description
Sliding Doorset Systems
NOMINAL_HEIGHT
nominal height
145
NOMINAL_WIDTH
nominal width
3300
OMNICLASS_CODE
omniclass code
23-17 11 00
OMNICLASS_DESCRIPTION
omniclass description
Doors
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPENING_SPEED
opening speed
0.8 m/s
OPERATING_TEMPERATURE
operating temperature
-20°C / +55°C (-10°C / +50°C with batteries)
OPERATOR_LENGTH
operator length
1090
POWER_INPUT
power input
1 A
POWER_SUPPLY
power supply
230 V AC / 50-60 Hz
PRODUCT_DIMENSIONS__MM_
product dimensions (mm)
145 x175 x L
PRODUCT_FAMILY
product family
Automatic Doors
PRODUCT_GROUP
product group
Sliding Automatic Doors
PRODUCT_GUID
product guid
c1a1498f-fbb9-46c1-bdfd-a72b66392f12
PRODUCT_SKU
product sku
dit-vall
PRODUCT_URL
product url
http://www.ditecentrematic.com/products/automatic-pedestrian-doors/sliding-doors/valor
PROTECTION_RATING
protection rating
IP 20
REGION_AFRICA
region africa
All
REGION_ANTARCTICA
region antarctica
All
REGION_ASIA
region asia
All
REGION_EUROPE
region europe
All
REGION_MIDDLE_EAST
region middle east
All
REGION_NORTH_AMERICA
region north america
All
REGION_OCEANIA
region oceania
All
REGION_SOUTH_AMERICA
region south america
All
RELEASE_FOR_MANUAL_OPENING
release for manual opening
built-in handle
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
2000
ROUGH_WIDTH
rough width
1000
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SPECIAL_USES
special uses
emergency breakout and redundant exit
STROKE_CONTROL
stroke control
encoder
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
UNICLASS_1_4_CODE
uniclass 1.4 code
JL20
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Doors
UNICLASS_2_0_CODE
uniclass 2.0 code
SS-25-30-20-77
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Sliding Doorset Systems
UNICLASS_2015_CODE
uniclass 2015 code
Pr_75_30_23_05
UNICLASS_2015_NAME
uniclass 2015 name
Automatic sliding door operators
UNSPSC_CODE
unspsc code
301715
URL
url
http://www.ditecentrematic.com/products/automatic-pedestrian-doors/sliding-doors/valor
VERSION
version
2016
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WEIGHT_NET__KG_
weight net (kg)
0
WIDTH
width
1000
NAME
name
Automatische schuifdeur BRAVURA BR300 M48 enkele deur
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions