??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ETI
Description
Automatic Transfer Controler
Bill of material
004656573
ORDERNO
BASIC_PACKAGING_VOLUME
basic packaging volume
3
CATEGORY
category
CUSTOMS_TARIFF
customs tariff
85364900
DEGREE_OF_PROTECTION__IP___FRONT_SIDE
degree of protection (ip), front side
IP20
DEGREE_OF_PROTECTION__NEMA___FRONT_SIDE
degree of protection (nema), front side
NULL
DESCRIPTION
description
DEVICE_CONSTRUCTION
device construction
Built-in device
EAN_CODE_BASIC_PACKAGING
ean code basic packaging
EAN_CODE_PACKAGING_TRANSPORT
ean code packaging transport
EAN_CODE_PRODUCT
ean code product
ETI_CODE
eti code
FUNCTION
function
Monitoring and Control relays
LEVEL
level
Automatic Transfer Controler
MAX__RATED_OPERATION_VOLTAGE_UE_AC
max. rated operation voltage ue ac
V
PACKAGING_VOLUME
packaging volume
90.000000
PALETE_VOLUME
palete volume
2700
QTY__BASIC_PACKAGING
qty. basic packaging
1
QTY__PACKAKING
qty. packaking
30
QTY__TRANSPORT
qty. transport
600
RATED_PERMANENT_CURRENT_IU
rated permanent current iu
A
SUITABLE_FOR_DISTRIBUTION_BOARD_INSTALLATION
suitable for distribution board installation
true
TYPE_OF_CONTROL_ELEMENT
type of control element
Other
WEIGHT
weight
0.5kg
WEIGHT_BASIC_PACKAGING
weight basic packaging
WEIGHT_PACKAGING_TRANSPORT
weight packaging transport
WEIGHT_PRODUCT
weight product
.5 kg
WITH_0__OFF__POSITION
with 0 (off) position
true
WITH_RETRACTION_IN_0_POSITION
with retraction in 0-position
true
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions