??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Avanti Systems
Description
Automatic Doors
Bill of material
Doors_Sliding_Avanti_Systems_Polaris-Auto-Magnetic-Slider_Single-Glass-Mount-Dbl-Glazed
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
BRAND_URL
brand url
http://www.avantisystemsusa.com/
CATEGORY
category
CLEAR_ANODIC_FINISH
clear anodic finish
ASTM B221 (ASTM B221M)
COBIE_TYPE_CATEGORY
cobie type category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PUBLISHING
date of publishing
DESCRIPTION
description
The newset innovation in modern interior office entryway design.
DESIGN_COUNTRY
design country
United States
DESIGN_OPTION
design option
-1
EAN_CODE
ean code
EDITION_NUMBER
edition number
1
FAMILY_NAME
family name
FIRE_RATING
fire rating
FUNCTION
function
0
GAP_THICKNESS
gap thickness
GLASS_HEIGHT
glass height
GLASS_MARKER
glass marker
1
GLASS_MATERIAL
glass material
GLASS_WIDTH
glass width
GLAZING
glazing
Safety Glazing SGCC
HALF_WIDTH
half_width
HANDLE_TYPE
handle type
HARDWARE_MATERIAL
hardware material
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HOST
host
0
IFC_CLASSIFICATION
ifc classification
Door
INSTALLATION_INSTRUCTIONS
installation instructions
KEYNOTE
keynote
LADDER_PULL_HEIGHT
ladder pull height
18
LEED_COMPATIBILITY
leed compatibility
LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2. LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.
LOCK
lock
Thumb turn floor lock with a key
MANUFACTURER
manufacturer
Avanti Systems USA
MANUFACTURER_COUNTRY
manufacturer country
MANUFACTURER_NAME
manufacturer name
Avanti Systems
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
08 32 13
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
Sliding Aluminum-Framed Glass Doors
MATERIAL_MAIN
material main
Glass
MATERIAL_SECONDARY
material secondary
Aluminium
MODEL
model
NBS_REFERENCE_CODE
nbs reference code
59-23-77
NBS_REFERENCE_DESCRIPTION
nbs reference description
Sliding Door And Partition Sets
NOMINAL_HEIGHT
nominal height
0
NOMINAL_WIDTH
nominal width
0
OMNICLASS_CODE
omniclass code
23-17 11 23 13
OMNICLASS_DESCRIPTION
omniclass description
Sliding All Glass Doors
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPENING_WIDTH
opening width
OPERATION
operation
POWER
power
110.000
PRODUCT_CERTIFICATION
product certification
PRODUCT_FAMILY
product family
Sliding Doors
PRODUCT_GROUP
product group
Automatic Doors
PRODUCT_GUID
product guid
5e847812-9909-4e74-9d64-870bde1c5a5f
PRODUCT_SKU
product sku
avanti-polaris-auto-magnetic-slider
PRODUCT_URL
product url
https://www.avantisystemsusa.com/glass-products/doors/sliding-doors/automatic-doors/
RAIL_LENGTH
rail length
RAIL_MATERIAL
rail material
REGION_AFRICA
region africa
All
REGION_ANTARCTICA
region antarctica
All
REGION_ASIA
region asia
All
REGION_EUROPE
region europe
All
REGION_MIDDLE_EAST
region middle east
All
REGION_NORTH_AMERICA
region north america
All
REGION_OCEANIA
region oceania
All
REGION_SOUTH_AMERICA
region south america
All
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SOUND_RATING
sound rating
0
STAINLESS_STEEL_FINISH
stainless steel finish
Yes
TECHNICAL_DESCRIPTION
technical description
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
TRANSOM_HEIGHT
transom height
TRANSOME_GLASS_HEIGHT
transome glass height
TRANSOME_GLASS_WIDTH
transome glass width
TYPE
type
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS_1_4_CODE
uniclass 1.4 code
JL20
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Doors
UNICLASS_2_0_CODE
uniclass 2.0 code
PR-59-23-77
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Sliding Door And Partition Sets
UNICLASS_2015_CODE
uniclass 2015 code
Pr_30_59_24_80
UNICLASS_2015_NAME
uniclass 2015 name
Sliding door and partition sets
UNIFORMAT_II_CODE
uniformat ii code
C1020
UNIFORMAT_II_DESCRIPTION
uniformat ii description
Interior Doors
UNSPSC_CODE
unspsc code
30171501
URL
url
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WARRANTY
warranty
1 year
WEIGHT_NET__KG_
weight net (kg)
0
YOUTUBE_CLIP
youtube clip
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions