??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Entrematic
Description
Automatic barrier ditec qik7eh
Bill of material
automatic_barrier_ditec_qik7eh
BARRIERMOUNTINGBASEBACKLINES
Barrier Mounting Base back lines
0
BARRIERMOUNTINGBASE
Barrier Mounting Base
1
TORQUETHRUST
Torque/Thrust
70 Nm
STROKECONTROL
Stroke control
encoder
RELEASEFORMANUALOPENING
Release for manual opening
Key-operated
PROTECTIONRATING
Protection rating
IP 24D
PRODUCTDIMENSIONSMM
Product dimensions (mm)
300x320x1050
POWERSUPPLY
Power supply
230 V AC / 50-60 Hz
POWERINPUT
Power input
1 A
OPERATINGTEMPERATURE
Operating temperature
-20°C / +55°C (-35°C / +55°C with NIO enabled), (-10°C / +50°C with battery)
OPENINGSPEED
Opening speed
2÷6 s/90°
INTERMITTENTOPERATION
Intermittent operation
S2 = 60 min, S3 = 60%
DUTYCLASS
Duty class
5 - heavy duty
CONTROLPANEL
Control panel
EL31R + M1QK (built-in)
CLOSINGSPEED
Closing speed
2÷6 s/90°
WEIGHTNETKG
Weight Net (Kg)
0
REGIONSOUTHAMERICA
Region South America
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
REGIONOCEANIA
Region Oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGIONNORTHAMERICA
Region North America
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGIONMIDDLEEAST
Region Middle East
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
REGIONEUROPE
Region Europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
REGIONASIA
Region Asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
AO, BF, BI, BJ, BW, CD, CF, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, SC, SD, SH, SL, SN, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA
PRODUCTGROUP
Product group
Automatic Barriers
PRODUCTFAMILY
Product family
Gate Automation & Barriers
PRODUCTSKU
Product SKU
dit-qik7
NOMINALWIDTH
Nominal width
300
NOMINALHEIGHT
Nominal height
1050
MANUFACTURERNAME
Manufacturer name
Entrematic
MANUFACTURERCOUNTRY
Manufacturer country
China
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Italy
UNIFORMATIIDESCRIPTION
Uniformat II Description
Other Equipment
UNIFORMATIICODE
Uniformat II Code
E1090
UNICLASS2015NAME
Uniclass 2015 Name
Aluminium gates
UNICLASS2015CODE
Uniclass 2015 Code
Pr_30_59_34_02
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Gate Closers
UNICLASS20CODE
Uniclass 2.0 Code
PR-36-59-33
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Gates
UNICLASS14CODE
Uniclass 1.4 Code
L4412
UNSPSCCODE
UNSPSC Code
46161510
OMNICLASSDESCRIPTION
OmniClass Description
Sliding Gates
OMNICLASSCODE
OmniClass Code
23-11 25 15 15
NBSREFERENCEDESCRIPTION
NBS Reference Description
Gate Closers
NBSREFERENCECODE
NBS Reference Code
36-59-33
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Sliding Parking Gates
MASTERFORMAT2014CODE
Masterformat 2014 Code
11 12 33.16
IFCCLASSIFICATION
IFC Classification
Object
BIMOBJECTCATEGORY
BIMobject category
Gates
MATERIALSECONDARY
Material secondary
Plastic
MATERIALMAIN
Material main
Steel
WITHJOINT
With Joint
1
OPENEDBARRIERARM
Opened Barrier Arm
0
ARMLENGTHCONSTRAINT
Arm Length Constraint
3000 mm
ARMLENGTH
Arm Length
3000 mm
URL
http://www.ditecentrematic.com/products/automatic-barriers/model/qik
PRODUCTURL
Product url
http://www.ditecentrematic.com/products/automatic-barriers/model/qik
PRODUCTGUID
Product Guid
73d48591-4d1a-4264-ae74-b6392472e8ed
INSTALLATIONINSTRUCTIONS
Installation instructions
http://ftp.ditec.it/manuali/Manuali_Quarto/QIK4E-QIK7EH_IP1861EN.pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions